Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

L5         0201_HDI_Ind      1165.685mil     998.75mil   1165.685mil     998.75mil    1155.37mil     998.75mil  T        360.00 L5             
Heat Sink  452500_HEATSINK_-_HOLESMOVED_-_QPB9319       1000mil       1000mil       1000mil       1000mil       1500mil        370mil  T         90.00 Heat Sink 1W - WIDE
QPB9319-40 QORVO-LOGO-500MIL  -6439.241mil  -5728.688mil         50mil       1175mil  -6439.241mil  -5728.688mil  T        360.00 SAP# 281151    
R3         RES_0402_TEST3    1020.492mil       1315mil       1000mil       1315mil       1000mil   1332.224mil  T        270.00 R3             
R2         RES_0402_TEST2    1020.492mil        690mil       1000mil        690mil       1000mil    707.224mil  T        270.00 R2             
C20        0402_C                 975mil        830mil        975mil        830mil    992.224mil        830mil  T        180.00 C20            
C18        0402_C                 980mil       1170mil        980mil       1170mil    997.224mil       1170mil  T        180.00 C18            
U1         QFN_7X7-44P           1000mil       1000mil       1000mil       1000mil    866.772mil   1098.425mil  T          0.00 QPB9319        
R4         0402_R                 995mil       1220mil        995mil       1220mil        995mil   1202.776mil  T         90.00 R4             
R1         0402_R                 995mil        770mil        995mil        770mil        995mil    752.776mil  T         90.00 R1             
L4         0402_I                1045mil   1205.093mil       1045mil   1205.093mil       1045mil   1187.869mil  T         90.00 L4             
L3         0402_I                1175mil       1115mil       1175mil       1115mil       1175mil   1097.776mil  T         90.00 L3             
L2         0402_I                1250mil        970mil       1250mil        970mil   1237.821mil    957.821mil  T         45.00 L2             
L1         0402_I            1049.142mil        795mil   1049.142mil        795mil   1049.142mil    777.776mil  T         90.00 L1             
C17        0402_C                1110mil       1355mil       1110mil       1355mil   1122.179mil   1342.821mil  T        135.00 C17            
C16        0402_C                1085mil       1330mil       1085mil       1330mil   1072.821mil   1342.179mil  T        315.00 C16            
C15        0402_C            1132.312mil   1194.241mil   1132.312mil   1194.241mil   1144.491mil   1182.062mil  T        135.00 C15            
C14        0402_C                1195mil       1200mil       1195mil       1200mil   1177.776mil       1200mil  T        360.00 C14            
C13        0402_C                1195mil       1165mil       1195mil       1165mil   1177.776mil       1165mil  T        360.00 C13            
C12        0402_C                1740mil   1549.688mil       1740mil   1549.688mil   1757.224mil   1549.688mil  T        180.00 C12            
C11        0201_C                1158mil       1029mil       1158mil       1029mil       1158mil   1018.173mil  T         90.00 C11            
C10        0201_C              1197.5mil   1010.673mil     1197.5mil   1010.673mil     1197.5mil    999.846mil  T         90.00 C10            
C9         0201_C              1157.5mil        968mil     1157.5mil        968mil     1157.5mil    978.827mil  T        270.00 C9             
C8         0402_C                1320mil        990mil       1320mil        990mil   1332.179mil   1002.179mil  T        225.00 C8             
C7         0402_C                1295mil       1015mil       1295mil       1015mil   1307.179mil   1027.179mil  T        225.00 C7             
C6         0402_C                1740mil    450.312mil       1740mil    450.312mil   1757.224mil    450.312mil  T        180.00 C6             
C5         0402_C                1130mil        825mil       1130mil        825mil   1142.179mil    837.179mil  T        225.00 C5             
C4         0402_C                1070mil        685mil       1070mil        685mil   1082.179mil    697.179mil  T        225.00 C4             
C3         0402_C                1100mil        655mil       1100mil        655mil   1087.821mil    642.821mil  T         45.00 C3             
C2         0402_C             766.688mil    977.759mil    766.688mil    977.759mil    766.688mil    960.534mil  T         90.00 C2             
C1         0402_C             798.312mil   1023.241mil    798.312mil   1023.241mil    798.312mil   1040.466mil  T        270.00 C1             
P1         RT_ANG_HDR_1X9        1400mil       1935mil       1800mil       1935mil       1800mil       1935mil  T        360.00 HDR_1X9        
P2         RT_ANG_HDR_1X8        1385mil         65mil       1035mil         65mil       1035mil         65mil  T        180.00 HDR_1X8        
C19        0402_HDI_Cap      1683.465mil       1840mil   1683.465mil       1840mil   1666.929mil       1840mil  T        360.00 C19            
C22        0402_HDI_Cap      1516.535mil       1840mil   1516.535mil       1840mil       1500mil       1840mil  T        360.00 C22            
C24        0402_HDI_Cap      1316.535mil       1840mil   1316.535mil       1840mil       1300mil       1840mil  T        360.00 C24            
C27        0402_HDI_Cap      1351.535mil        160mil   1351.535mil        160mil       1335mil        160mil  T        360.00 C27            
C29        0402_HDI_Cap      1618.465mil        160mil   1618.465mil        160mil       1635mil        160mil  T        180.00 C29            
J4         790201_50_Ohm_SMA_Connector        560mil     70.749mil        560mil          0mil        560mil     36.496mil  T        270.00 790201 50 Ohm SMA
J6         790201_50_Ohm_SMA_Connector   1929.251mil        450mil       2000mil        450mil   1963.504mil        450mil  T        360.00 790201 50 Ohm SMA
J5         790201_50_Ohm_SMA_Connector   1929.251mil       1550mil       2000mil       1550mil   1963.504mil       1550mil  T        360.00 790201 50 Ohm SMA
J3         790201_50_Ohm_SMA_Connector        560mil   1929.251mil        560mil       2000mil        560mil   1963.504mil  T         90.00 790201 50 Ohm SMA
C21        0402_HDI_Cap      1583.465mil       1840mil   1583.465mil       1840mil       1600mil       1840mil  T        180.00 C21            
C23        0402_HDI_Cap      1383.465mil       1840mil   1383.465mil       1840mil       1400mil       1840mil  T        180.00 C23            
C25        0402_HDI_Cap      1183.465mil       1840mil   1183.465mil       1840mil       1200mil       1840mil  T        180.00 C25            
C26        0402_HDI_Cap      1111.535mil       1840mil   1111.535mil       1840mil       1095mil       1840mil  T        360.00 C26            
C28        0402_HDI_Cap      1151.535mil        160mil   1151.535mil        160mil       1135mil        160mil  T        360.00 C28            
C30        0402_HDI_Cap      1218.465mil        160mil   1218.465mil        160mil       1235mil        160mil  T        180.00 C30            
C31        0402_HDI_Cap      1418.465mil        160mil   1418.465mil        160mil       1435mil        160mil  T        180.00 C31            
C32        0402_HDI_Cap      1551.535mil        160mil   1551.535mil        160mil       1535mil        160mil  T        360.00 C32            
J1         790201_50_Ohm_SMA_Connector     70.749mil       1550mil          0mil       1550mil     36.496mil       1550mil  T        180.00 790201 50 Ohm SMA
J2         790201_50_Ohm_SMA_Connector     70.749mil        450mil          0mil        450mil     36.496mil        450mil  T        180.00 790201 50 Ohm SMA

